Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL605402 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.660 |
| Hex size 2 MM | 17.0 |
| Item type | Bulkhead tube connector |
| Model Code 1 | GSV 6 L/STOSS A4GS |
| Product height in | 0.660 |
| Product height mm | 16.764 |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Product material | Carbon steel |
| Product serial name | GSV … |
| Product width in | 0.660 |
| Product width mm | 16.764 |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.150 |
| Tube outside diameter 2 IN | 0.150 |
| Working pressure bar | 500 |