ADAPTER-STR, WAL605445SV, 26/26, AP-product-details

ADAPTER-STR, WAL605445SV, 26/26, AP

WAL605445SV

Catalog item:

WAL605445SV


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog ItemWAL605445SV
End size 1-26
End size 2-26
End Type 124 degree tube port light duty
End type 224 degree tube port light duty
Finish platingPassivate
Hex size 1 IN1.260
Hex size 1 MM32.0
Hex size 5 IN1.260
Hex size 5 MM32.0
Item typeAdapter-straight
Product material316L Stainless steel
Product serial nameWAL605445SV
Sub brandWaltech
Thread sealantNo
Thread size 1M26x1.5
Thread size 2M26x1.5