Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL605773 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.000 |
| Hex size 2 MM | 24.000 |
| Item type | Other |
| Model Code 1 | RSWV GEH 15 LM A4GS |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 1.614 |
| Product length mm | 41.000 |
| Product material | Carbon steel |
| Product serial name | RSWV GEH … |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 15.000 |
| Tube outside diameter 2 MM | 15.000 |
| Working pressure BAR | 400.00 |
