Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL606097 |
| Durometer | 75 |
| Inside diameter IN | 1.8110 |
| Inside diameter MM | 45.9990 |
| Outside diameter IN | 1.9690 |
| Outside diameter MM | 50.0130 |
| Product height in | 1.969 |
| Product height mm | 50.013 |
| Product length in | 0.079 |
| Product length mm | 2.007 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 1.969 |
| Product width mm | 50.013 |
| Sub brand | Waltech |
| Thickness IN | 0.0790 |
| Thickness MM | 2.0070 |
