Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL606141 |
| Complete connector | Yes |
| End size 1 | 12L |
| End size 2 | 12L |
| End size 3 | 10L |
| End Type 1 | Male 1179-2 BSPP type E (L) |
| End type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 2 IN | 0.831 |
| Item type | Adjustable connector |
| Model Code 1 | P-ELEVD 10 LR-WD A4GS |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Carbon steel |
| Product serial name | P-ELEVD … R-WD |
| Product width in | 0.830 |
| Product width mm | 21.082 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 1/4 |
| Thread size 2 | M16x1.5 |
| Thread size 3 | M16x1.5 |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 2 IN | 0.390 |
| Tube outside diameter 3 IN | 0.390 |
