Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL606678 |
| Complete connector | No |
| End size 1 | 4LL |
| End Type 1 | 24 deg. tube port LL duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 12.0 |
| Hex size 2 MM | 12.0 |
| Item type | Adjustable connector |
| Model Code 1 | RSWS 4 LLM A2GS |
| Product height in | 0.906 |
| Product height mm | 23.000 |
| Product length in | 0.906 |
| Product length mm | 23.000 |
| Product material | Carbon steel |
| Product serial name | RSWS … R |
| Product width in | 0.472 |
| Product width mm | 12.000 |
| Sub brand | Waltech |
| Thread size 1 | M8x1 |
| Thread size 2 | M8x1 |
| Tube outside diameter 1 MM | 4.0 |
| Tube outside diameter 2 MM | 4.0 |
| Working pressure bar | 100 |
