Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL606906 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 32.000 |
| Hex size 2 IN | 0.950 |
| Hex size 3 IN | 0.950 |
| Item type | Swivel banjo |
| Model Code 1 | BO-DGWEV 12 L/R1/2-WD A4GS |
| Product material | Carbon steel |
| Product serial name | BO-DGWEV …R-WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.470 |
| Tube outside diameter 2 IN | 0.470 |
| Working pressure bar | 400 |
| Working temperature min C | 120 |