Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL606916 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 32.000 |
| Hex size 1 MM | 40.0 |
| Hex size 2 IN | 0.950 |
| Hex size 2 MM | 30.0 |
| Hex size 3 IN | 0.950 |
| Hex size 3 MM | 32.0 |
| Item type | Swivel banjo |
| Model Code 1 | BO-DGWEV 12 SR-WD A4GS |
| Product height in | 2.450 |
| Product height mm | 62.230 |
| Product length in | 2.420 |
| Product length mm | 61.468 |
| Product material | Carbon steel |
| Product serial name | BO-DGWEV …R-WD |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.470 |
| Tube outside diameter 1 MM | 16.0 |
| Tube outside diameter 2 IN | 0.470 |
| Tube outside diameter 2 MM | 16.0 |
| Working pressure bar | 400 |
| Working temperature min C | 120 |
