SEAL, WDR-M10x1/R1/8 VI
WAL607098
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL607098 |
| Product height in | 0.470 |
| Product height mm | 11.938 |
| Product length in | 0.180 |
| Product length mm | 4.572 |
| Product width in | 0.470 |
| Product width mm | 11.938 |
| Sub brand | Waltech |