Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL607100 |
| Color | Black |
| Material | NBR 90 |
| Product height in | 0.520 |
| Product height mm | 13.200 |
| Product length in | 0.181 |
| Product length mm | 4.600 |
| Product width in | 0.520 |
| Product width mm | 13.200 |
| Sub brand | Waltech |
