Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL607217 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 30.000 |
| Hex size 2 MM | 27.000 |
| Item type | Adjustable connector |
| Model Code 1 | BO-RSWV 16 SR A4GS |
| Product material | Carbon steel |
| Product serial name | BO-RSWV … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 18.0 |
| Tube outside diameter 2 MM | 18.0 |
| Tube outside diameter 3 MM | 18.0 |
| Working pressure bar | 400 |