Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL607501 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.810 |
| Hex size 1 MM | 46.0 |
| Hex size 2 IN | 1.610 |
| Hex size 2 MM | 41.0 |
| Item type | Adjustable connector |
| Model Code 1 | BO-RSWV 28 LR VI A4GS |
| Product height in | 3.032 |
| Product height mm | 77.000 |
| Product length in | 2.795 |
| Product length mm | 71.000 |
| Product material | Carbon steel |
| Product serial name | BO-RSWV … |
| Product width in | 1.614 |
| Product width mm | 41.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 1.100 |
| Tube outside diameter 1 MM | 28.0 |
| Tube outside diameter 2 IN | 1.100 |
| Tube outside diameter 2 MM | 28.0 |
| Tube outside diameter 3 MM | 28.0 |
| Working pressure bar | 250 |
| Working temperature min C | -25 |