Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL607589 |
| Complete connector | Yes |
| End size 1 | 20S |
| End type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male 1179-2 BSPP type E (S) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 45.000 |
| Hex size 2 MM | 36.000 |
| Hex size 3 MM | 36.0 |
| Item type | Swivel banjo |
| Model Code 1 | P-DGWEV 20 SR-WD A4GS |
| Product height in | 3.150 |
| Product height mm | 80.000 |
| Product length in | 2.402 |
| Product length mm | 61.000 |
| Product material | Carbon steel |
| Product serial name | P-DGWEV … R-WD |
| Product width in | 1.772 |
| Product width mm | 45.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | G 3/4 |
| Tube outside diameter 1 MM | 20.0 |
| Tube outside diameter 2 MM | 20.0 |
| Working pressure bar | 250 |
