Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL607593 |
| Complete connector | Yes |
| End size 1 | 6L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male ISO 9974-2 type E (L) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.0 |
| Hex size 2 MM | 14.0 |
| Hex size 3 MM | 17.0 |
| Item type | Swivel banjo |
| Model Code 1 | P-DGWEV 6 LM-WD A4GS |
| Product height in | 1.850 |
| Product height mm | 47.000 |
| Product length in | 1.752 |
| Product length mm | 44.500 |
| Product material | Carbon steel |
| Product serial name | P-DGWEV … M-WD |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M10x1 |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |
| Working pressure bar | 250 |
