RING, B-18-11 A4GS
WAL607778
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL607778 |
| Product height in | 0.472 |
| Product height mm | 11.989 |
| Product length in | 0.866 |
| Product length mm | 21.996 |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Sub brand | Waltech |