Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL608297 |
| Complete connector | Yes |
| End size 1 | 10L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.062 |
| Hex size 2 IN | 1.062 |
| Item type | Male stud connector |
| Model Code 1 | P-GESV 15 L/R1/2 A4GS |
| Product height in | 1.181 |
| Product height mm | 29.997 |
| Product length in | 2.775 |
| Product length mm | 70.485 |
| Product material | Carbon steel |
| Product serial name | P-GESV … |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.590 |
| Tube outside diameter 2 IN | 0.472 |