TOOL, STUETZSCHEIBE 28 L
WAL608370
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL608370 |
| Product height in | 3.933 |
| Product height mm | 99.898 |
| Product length in | 0.590 |
| Product length mm | 14.986 |
| Product width in | 3.149 |
| Product width mm | 79.985 |
| Sub brand | Waltech |