TOOL, STUETZSCHEIBE 42 L
WAL608372
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL608372 |
| Product height in | 3.930 |
| Product height mm | 99.822 |
| Product length in | 0.591 |
| Product length mm | 15.011 |
| Product width in | 3.149 |
| Product width mm | 79.985 |
| Sub brand | Waltech |