PLUG, VSK 6 L A4GS
WAL609765
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL609765 |
| Product height in | 0.551 |
| Product height mm | 14.000 |
| Product length in | 0.669 |
| Product length mm | 17.000 |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Sub brand | Waltech |