PLUG, VSK 14 S A4GS
WAL609774
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL609774 |
| Product height in | 0.945 |
| Product height mm | 24.000 |
| Product length in | 0.906 |
| Product length mm | 23.000 |
| Product width in | 0.945 |
| Product width mm | 24.000 |
| Sub brand | Waltech |