Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL609898 |
| Complete connector | Yes |
| End size 1 | 10L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.669 |
| Hex size 2 IN | 0.748 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 10 L/1/2-20UNFA4GS |
| Product height in | 0.831 |
| Product height mm | 21.107 |
| Product length in | 1.397 |
| Product length mm | 35.484 |
| Product material | Carbon steel |
| Product serial name | P-GEV … UNF / UN |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.236 |
| Tube outside diameter 2 IN | 0.393 |
| Working pressure bar | 250 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |