TOOL, FUSSSCHALTER
WAL609949
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL609949 |
| Product height in | 9.840 |
| Product height mm | 249.936 |
| Product length in | 5.708 |
| Product length mm | 144.983 |
| Product width in | 10.900 |
| Product width mm | 276.860 |
| Sub brand | Waltech |