Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL610293 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 60.0 |
| Item type | Reducer fitting |
| Model Code 1 | RED-R1-WD VI/R1 1/2 A4GS |
| Product height in | 2.362 |
| Product height mm | 60.000 |
| Product length in | 2.323 |
| Product length mm | 59.000 |
| Product material | Carbon steel |
| Product serial name | RED ... -WD/… |
| Product width in | 2.362 |
| Product width mm | 60.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | G 1 |
| Thread size 2 | G 1 1/2 |
| Working pressure bar | 250 |
| Working temperature min C | -25 |
