Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL610475 |
| Complete connector | No |
| End size 1 | 6L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male ISO 9974-2 type E (L) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 22.0 |
| Hex size 2 MM | 14.0 |
| Item type | Non-return valve |
| Model Code 1 | RSV 6 LM-WD A4GS |
| Product height in | 0.866 |
| Product height mm | 22.000 |
| Product length in | 2.008 |
| Product length mm | 51.000 |
| Product material | Carbon steel |
| Product serial name | RSV … M-WD |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M10x1 |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |
| Working pressure bar | 400 |
| Working temperature max C | 100 |
| Working temperature min C | -20 |
