Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL610539 |
| Complete connector | No |
| End size 1 | 8L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male 1179-2 BSPP type E (L) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.0 |
| Item type | Male stud connector |
| Model Code 1 | GES 8 LR-WD VI A4GS |
| Product height in | 0.748 |
| Product height mm | 19.000 |
| Product length in | 1.142 |
| Product length mm | 29.000 |
| Product material | Carbon steel |
| Product serial name | GES … R-WD |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M14x1.5 |
| Thread size 2 | G 1/4 |
| Tube outside diameter 1 MM | 8.0 |
| Tube outside diameter 2 MM | 8.0 |
| Working pressure bar | 500 |
| Working temperature max C | 120 |
| Working temperature min C | -25 |
