Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL610637 |
| Product height in | 2.200 |
| Product height mm | 55.880 |
| Product length in | 1.340 |
| Product length mm | 34.036 |
| Product width in | 2.200 |
| Product width mm | 55.880 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL610637 |
| Product height in | 2.200 |
| Product height mm | 55.880 |
| Product length in | 1.340 |
| Product length mm | 34.036 |
| Product width in | 2.200 |
| Product width mm | 55.880 |
| Sub brand | Waltech |