Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | YES | Yes |
| End size 1 | 8L | 8L |
| End size 2 | 10L | 10L |
| End size 3 | 10L | 10L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 3 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 1.062 | |
| Hex size 2 IN | 0.669 | |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | K-GEV 8 L/M22X1,5 A4GS | |
| Product height in | 1.062 | |
| Product height mm | 26.975 | |
| Product length in | 1.594 | |
| Product length mm | 40.488 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | K-GEV … M | K-GEV … M |
| Product width in | 1.062 | |
| Product width mm | 26.975 | |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M14X1.5 | M14x1.5 |
| Thread size 2 | M22X1.5 | M22x1.5 |
| Thread size 3 | M16X1.5 | M16x1.5 |
| Tube outside diameter 1 IN | 0.236 | |
| Tube outside diameter 2 IN | 0.314 | |
| Working temperature max C | 120 | |
| Working temperature min C | -40 |
