Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 18L | 18L |
| End Type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End Type 2 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 1.181 | |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | GES 18 L/3/4NPT A4GS | |
| Product height in | 1.181 | |
| Product height mm | 29.997 | |
| Product length in | 1.535 | |
| Product length mm | 38.989 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | GES … NPT | GES … NPT |
| Product width in | 1.181 | |
| Product width mm | 29.997 | |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M26X1.5 | M26x1.5 |
| Thread size 2 | 3/4-14 NPT | 3/4-14 NPT |
| Tube outside diameter 1 IN | 0.590 | |
| Tube outside diameter 2 IN | 0.708 | |
| Working pressure bar | 315 | |
| Working temperature max C | 120 | |
| Working temperature min C | -40 |
