Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL611397 |
| Complete connector | No |
| End size 1 | 8S |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | Female 1179-1 BSPP |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 27.0 |
| Hex size 2 IN | 0.748 |
| Hex size 2 MM | 19.0 |
| Item type | Gauge fitting |
| Model Code 1 | EMASD 8 S/R1/4 A4GS |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 1.456 |
| Product length mm | 36.982 |
| Product material | Carbon steel |
| Product serial name | EMASD … |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | G 1/4 |
| Tube outside diameter 1 IN | 0.216 |
| Tube outside diameter 1 MM | 8.0 |
| Tube outside diameter 2 IN | 0.137 |
| Tube outside diameter 2 MM | 8.0 |
| Working pressure bar | 630 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
