Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL611491 |
| Complete connector | Yes |
| End size 1 | 28L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male 1179-2 BSPP type E (L) |
| Finish plating | Guardian Seal |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 28 L/R3/4-WD VI A4GS |
| Product material | Carbon steel |
| Product serial name | P-GEV … R-WD |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | G 3/4 |
| Working temperature min C | -25 |