FC Assembly Equipment Accessories WAL612555(RIGHT)

TOOL, WF/BO-ADAPTER 30X4/2

WAL611758


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in2.910
Product height mm73.914
Product length in2.410
Product length mm61.214
Product width in2.910
Product width mm73.914
Sub brandWaltech