FC Assembly Equipment Accessories WAL612555(RIGHT)

TOOL, WF/BO-ADAPTER 38X6/2

WAL611763


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL611763
Product height in2.377
Product height mm60.376
Product length in2.913
Product length mm73.990
Product width in2.913
Product width mm73.990
Sub brandWaltech