FC Assembly Equipment Accessories Image-WAL615895 (RIGHT)

TOOL, WF/BO-ADAPTER 50X5/2

WAL611766


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in2.913
Product height mm73.990
Product length in2.795
Product length mm70.993
Product width in2.913
Product width mm73.990
Sub brandWaltech