Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL611978-K |
| Complete connector | No |
| End size 1 | 6LL |
| End Type 1 | 24 deg. tube port LL duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 14.0 |
| Item type | Adjustable connector |
| Model Code 1 | RSWS 6 LLR-WD A2GS |
| Product height in | 1.142 |
| Product height mm | 29.000 |
| Product length in | 1.350 |
| Product length mm | 34.300 |
| Product material | Carbon steel |
| Product serial name | RSWS … R-WD |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M10x1 |
| Thread size 2 | G 1/8 |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 4.0 |