Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL612044 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 50.0 |
| Item type | Reducer fitting |
| Model Code 1 | RED-R1 1/4-WD-VI/R3/4-1.4571 |
| Product height in | 1.969 |
| Product height mm | 50.000 |
| Product length in | 1.260 |
| Product length mm | 32.000 |
| Product material | 316Ti Stainless steel |
| Product serial name | RED ... -WD/… |
| Product width in | 1.969 |
| Product width mm | 50.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | G 1 1/4 |
| Thread size 2 | G 3/4 |
| Working pressure bar | 400 |
