Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 12S | 12S |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| End type 2 | FEMALE 1179-1 BSPP | Female 1179-1 BSPP |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 0.748 | |
| Hex size 1 MM | 27.000 | |
| Hex size 2 IN | 0.944 | |
| Hex size 2 MM | 24.000 | |
| Item type | GAUGE FITTING | Gauge fitting |
| Model Code 1 | EMASD 12 S/R1/4 VI A4GS | |
| Product height in | 0.944 | |
| Product height mm | 23.978 | |
| Product length in | 1.535 | |
| Product length mm | 38.989 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | EMASD … | EMASD … |
| Product width in | 0.944 | |
| Product width mm | 23.978 | |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M20X1.5 | M20x1.5 |
| Thread size 2 | G 1/4 | G 1/4 |
| Tube outside diameter 1 IN | 0.216 | |
| Tube outside diameter 1 MM | 12.0 | |
| Tube outside diameter 2 IN | 0.137 | |
| Tube outside diameter 2 MM | 12.0 | |
| Working pressure bar | 630 | |
| Working temperature max C | 120 | |
| Working temperature min C | -25 |
