Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612337-K |
| Product height in | 1.102 |
| Product height mm | 27.991 |
| Product length in | 0.905 |
| Product length mm | 22.987 |
| Product width in | 1.102 |
| Product width mm | 27.991 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612337-K |
| Product height in | 1.102 |
| Product height mm | 27.991 |
| Product length in | 0.905 |
| Product length mm | 22.987 |
| Product width in | 1.102 |
| Product width mm | 27.991 |
| Sub brand | Waltech |