Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612350 |
| Product height in | 8.660 |
| Product height mm | 219.964 |
| Product length in | 12.990 |
| Product length mm | 329.946 |
| Product width in | 6.100 |
| Product width mm | 154.940 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612350 |
| Product height in | 8.660 |
| Product height mm | 219.964 |
| Product length in | 12.990 |
| Product length mm | 329.946 |
| Product width in | 6.100 |
| Product width mm | 154.940 |
| Sub brand | Waltech |