Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL612682 |
| Complete connector | No |
| End size 1 | 15L |
| End size 2 | 12L |
| End Type 1 | 24 deg. DKO swivel light duty |
| End type 2 | 24 deg. DKO swivel light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.0 |
| Hex size 2 MM | 22.0 |
| Item type | Adjustable connector |
| Model Code 1 | SNV 15/12 L A4GS |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 1.772 |
| Product length mm | 45.000 |
| Product material | Carbon steel |
| Product serial name | SNV …/… S |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M22x1.5 |
| Tube outside diameter 1 MM | 15.0 |
| Tube outside diameter 2 MM | 12.0 |
| Working pressure bar | 400 |
