Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL612924 |
| Complete connector | No |
| End size 1 | 12L |
| End Type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Male 1179-2 BSPP type E (S) |
| Finish plating | Guardian Seal |
| Item type | Adjustable connector |
| Model Code 1 | EWESD 12 LR-WD A4GS |
| Product material | Carbon steel |
| Product serial name | EWESD … R-WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | G 3/8 |
| Tube outside diameter 1 MM | 19.1 |
| Tube outside diameter 2 MM | 19.1 |