Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL613205 |
| Product height in | 2.637 |
| Product height mm | 66.980 |
| Product length in | 2.564 |
| Product length mm | 65.126 |
| Product width in | 2.637 |
| Product width mm | 66.980 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL613205 |
| Product height in | 2.637 |
| Product height mm | 66.980 |
| Product length in | 2.564 |
| Product length mm | 65.126 |
| Product width in | 2.637 |
| Product width mm | 66.980 |
| Sub brand | Waltech |