Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL613235 |
| Complete connector | No |
| End type 2 | Male ISO 9974-3 type B (L) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 36.0 |
| Item type | Male stud connector |
| Model Code 1 | G-SCHL-18/M30X1,5 A4GS |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 2.008 |
| Product length mm | 51.000 |
| Product material | Carbon steel |
| Product serial name | G-SCHL … |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Sub brand | Waltech |
| Thread size 2 | M30x1.5 |
| Tube outside diameter 1 MM | 14.0 |
| Tube outside diameter 2 MM | 14.0 |