Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL613386
FLANGE, BO-FG 3000-1 1/4-42 A4GS
WAL613386
Tools
Add to comparison
Add to comparison
WAL613386
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.677
Product height mm
67.996
Product length in
3.110
Product length mm
78.994
Product width in
0.787
Product width mm
19.99
Sub brand
Waltech