Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL613804 |
| Complete connector | No |
| End size 1 | 8S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male 1179-2 BSPP type E (S) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.669 |
| Item type | Male stud connector |
| Model Code 1 | GES 8 S/R1/8-WD A4GS |
| Product height in | 0.669 |
| Product height mm | 16.993 |
| Product length in | 1.082 |
| Product length mm | 27.483 |
| Product material | Carbon steel |
| Product serial name | GES … R-WD |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | G 1/4 |
| Tube outside diameter 1 IN | 0.157 |
| Tube outside diameter 2 IN | 0.196 |
| Working pressure bar | 630 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |