Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL614942
FLANGE, BO-FGK 6000-2-60/60,3x8,0 A4GS
WAL614942
Tools
Add to comparison
Add to comparison
WAL614942
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL614942
Product height in
5.275
Product height mm
133.985
Product length in
4.488
Product length mm
113.995
Product width in
1.299
Product width mm
32.995
Sub brand
Waltech