Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL614943 |
| Product height in | 5.280 |
| Product height mm | 134.112 |
| Product length in | 1.930 |
| Product length mm | 49.022 |
| Product width in | 4.490 |
| Product width mm | 114.046 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL614943 |
| Product height in | 5.280 |
| Product height mm | 134.112 |
| Product length in | 1.930 |
| Product length mm | 49.022 |
| Product width in | 4.490 |
| Product width mm | 114.046 |
| Sub brand | Waltech |