Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL615641 |
| Complete connector | No |
| End size 1 | 20S |
| End size 2 | 16S |
| End size 3 | 20S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| End type 3 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.0 |
| Hex size 2 MM | 50.5 |
| Item type | Tube to tube connector |
| Model Code 1 | TS 20/16/20 S A4GS |
| Product height in | 1.457 |
| Product height mm | 37.000 |
| Product length in | 2.913 |
| Product length mm | 74.000 |
| Product material | Carbon steel |
| Product serial name | TS …/…/… |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | M24x1.5 |
| Thread size 3 | M30x2 |
| Tube outside diameter 1 MM | 20.0 |
| Tube outside diameter 2 MM | 20.0 |
| Tube outside diameter 3 MM | 16.0 |
| Working pressure bar | 400 |
