Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL615642 |
| Complete connector | No |
| End size 1 | 38S |
| End size 2 | 25S |
| End size 3 | 38S |
| End type 1 | 24 deg. tube port heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| End type 3 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 50.000 |
| Hex size 2 MM | 78.000 |
| Item type | Tube to tube connector |
| Model Code 1 | TS 38/25/38 S A4GS |
| Product height in | 2.087 |
| Product height mm | 53.000 |
| Product length in | 4.488 |
| Product length mm | 114.000 |
| Product material | Carbon steel |
| Product serial name | TS …/…/… |
| Product width in | 1.969 |
| Product width mm | 50.000 |
| Sub brand | Waltech |
| Thread size 1 | M52x2 |
| Thread size 2 | M36x2 |
| Thread size 3 | M52x2 |
| Tube outside diameter 1 MM | 38.0 |
| Tube outside diameter 2 MM | 38.0 |
| Tube outside diameter 3 MM | 25.0 |
| Working pressure bar | 250 |
