Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL615706 |
| Product height in | 4.055 |
| Product height mm | 102.997 |
| Product length in | 27.550 |
| Product length mm | 699.770 |
| Product width in | 4.094 |
| Product width mm | 103.988 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL615706 |
| Product height in | 4.055 |
| Product height mm | 102.997 |
| Product length in | 27.550 |
| Product length mm | 699.770 |
| Product width in | 4.094 |
| Product width mm | 103.988 |
| Sub brand | Waltech |