TOOL, WF-PLUS-FS 10X2,5
WAL615825
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL615825 |
| Product height in | 3.944 |
| Product height mm | 100.178 |
| Product length in | 2.913 |
| Product length mm | 73.990 |
| Product width in | 2.913 |
| Product width mm | 73.990 |
| Sub brand | Waltech |